



Cart
1442-JNAP47




Recessed Wall & Hard-Lid Ceiling Access Point Mount for Existing Construction, 3"H x 14"W x 14"D (76 mm x 360 mm x 360 mm) Back Box, Spring-Attached Juniper AP47 Trim
| Trim Style | AP-Specific |
| Access Point Vendor | Juniper |
| Access Point Model | Juniper AP47 |
| Height | 3" (76 mm) |
| Width | 16.4" (417 mm) |
| Depth | 16.4" (417 mm) |
| Certifications | HCAI, UL-USCA, ROHS |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
Product Description
The Model 1442 In-Plane™ series offer the simplest way to mount APs and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. A cutout is made in the ceiling, and the all-metal back-box is fastened into the ceiling. The AP fastens within the backbox onto an included mounting bracket or T-bar bracket. The cover attaches to the back-box with torsion springs and conceals the AP. Alternately, AP-specific trims are also available to mount the AP flush to the ceiling.
Key Features and Benefits
- Install and conceal APs and antennas from most vendors into existing construction hard ceiling environments
- The cover conceals APs inside the enclosure or trimmed slightly below the ceiling providing an aesthetic, professionally installed appearance
- Easy to install, no loose hardware
Technical Specifications
- Design: Economical, recessed hard ceiling installation kit for APs and antennas. For pre-existing drywall, sheetrock, gypsum board ceiling (remodeling or old construction). AP mounts in interchangeable bracket and trim, providing a professional finish. Designed for all leading vendors’ APs and antennas, as identified in specifications
- Performance: UL listed for low voltage applications and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 8°C when mounted inside enclosure
- Safety and Standards: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems; CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
- Cover attaches with torsion spring and is interchangeable with other AP-specific trims for other APs and antennas without removing the back-box
- Firestop grommet for insertion into backbox, large enough for 2 Cat6A cables
- 1 in. trade size knockouts in two walls
- Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
- Swivel fasteners secure enclosure into preexisting hard ceiling panels 1.5 inch thick or less
- Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
- Construction: aluminum backbox, steel trim or opaque white ABS plastic cover
- Size: Back-box is 14 x 14 x 3 in. (356 x 356 x 76 mm).
- Supports various APs up to 11.25 x 11.25 x 2.5 in. (285 x 285 x 63 mm)
- Suitable for both North American and European (metric) ceilings
- Made in the USA
Product Includes:
- (1) Backbox
- (1) Cover Trim
- (1) AP Mounting Bracket
- (1) T-bar Mounting Bracket
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (1) Adjustable Hanger Wire
- Access Point Attachment Hardware
- Installation Instructions
Access Point Vendor
- Juniper
Access Point Model
- Juniper AP47
Product Information
Design Tools
Frequently Bought Together

Oberon Wireless Enclosure Accessories
88-144X-ROUTER-TEMPLATE

Oberon Wireless Enclosure Accessories
39-FIRESTOP-GROMMET