



Cart
1444-EXAP5010




Recessed Suspended Ceiling Tile Access Point Mount, 3.5"H x 14"W x 14"D (89 mm x 360 mm x 360 mm) Back Box, Spring-Attached Extreme AP5010 Access Point Door
| Trim Style | AP-Specific |
| Access Point Vendor | Extreme |
| Access Point Model | Extreme AP5010 |
| Height | 3.6" (91 mm) |
| Width | 18" (458 mm) |
| Depth | 23.5" (597 mm) |
| Certifications | HCAI, UL-USCA, ROHS |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
Product Description
The Model 1444 In-Plane Series is an economical, aesthetic, and easy-to-install suspended ceiling mounting kit for APs from most vendors. A cutout is made in the ceiling tile and the tile bridge and back box is placed above the ceiling panel. The AP fastens within the backbox onto an included mounting bracket or T-bar bracket and the cover attaches to the back-box with torsion springs and conceals the AP. Alternately, an AP-specific trim is used to support the AP front face slightly below the ceiling for optimal wireless coverage. The AP or antenna trim is easily swapped when AP or antenna model changes.
Key Features and Benefits
- Install and conceal APs from most vendors in suspended ceilings
- Use in plenum or non-plenum ceiling spaces
- Easy to install, no loose hardware
Technical Specifications
- Design: Economical, suspended ceiling installation kit for APs and antennas. AP mounts in recessed box, and AB plastic cover fastens to recessed box with torsion springs providing a low profile, professional finish. Designed for all leading vendors’ APs, as identified in specifications
- Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 8°C when mounted inside enclosure
- Safety and Standards: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems; CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
- Cover attaches with torsion spring and is interchangeable with other AP-specific trims for other APs without removing back-box
- Firestop grommet for insertion into back-box, large enough for 2 Ca t6A cables
- 1 in. trade size knockouts in two walls
- Includes hanger wires to support enclosure and installed equipment independent of the ceiling system
- Solid back-box fills opening behind AP, creating an effective smoke and dust barrier to simplify ICRA compliance
- Construction: Aluminum backbox, steel flange, steel trim or opaque white ABS plastic cover
- Size: Back-box is 14 x 14 x 3.5 in. (356 x 356 x 90 mm). FLange is 18 x 22.8 (457 x 581 mm). Cover/trim is 16.9 x 16.9 (429 mm x 429 mm).
- Suitable for both North American and European (metric) ceilings, acoustical or thin metal panel, .03" to 1" thick (0.7 to 25 mm thick).
- Made in the USA
Product Includes:
- (1) Backbox and Tile Bridge
- (1) Cover Trim
- (1) AP Mounting Bracket
- (1) T-bar Mounting Bracket
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (4) Grid Hanger Wires, 4’L (1.2 m)
- Access Point Attachment Hardware
- Installation Instructions
Access Point Vendor
- Extreme
Access Point Model
- Extreme AP5010