
Cart
3032-00-DKGNT-XX

11.5" (292 mm) Diameter NetPoint Plastic Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top, Dark Granite Color, Custom Height Options (36" - 57"H / 914 mm - 1447 mm), Non-returnable
| Bollard Style | Beveled Top |
| Color | Dark Granite |
| Height | 57" (1448 mm) |
| Exterior Diameter | 11.5" (292 mm) |
| Interior Diameter | 10.5" (266 mm) |
| Width | 0" (0 mm) |
| Depth | 0" (0 mm) |
| Certifications | NEMA, ROHS |
| Country Of Origin | US |
| Material | Polyethylene Plastic,Steel,Fiberglass |
| BABA Compliant | Yes |
| Shipping Weight | 30 lb (13.61 kg) |
Product Description
Oberon® NetPoint™ Bollards 3032 is a cost effective way to extend wireless and Wi-Fi coverage into auditoriums, sports venues, courtyards, malls, and campus open areas permanently or temporarily. The Wireless bollard can be used to mount Wi-Fi APs and antennas in locations where mounting on buildings or light poles is aesthetically unacceptable. The bollard is designed to protect APs and antennas from weather and tampering. The polyethylene thermoplastic cylinder is virtually transparent to wireless signal. Large enough for APs, omnidirectional and directional antennas, and associated equipment from most vendors. Available in custom colors and custom heights.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Note: Contact Oberon to specify a different height or color. This is a custom product and is non-returnable other than for Warranty related issues.
Key Features and Benefits
- NetPoint rugged Wi-Fi Bollard for indoor/outdoor temporary or permanent extension of Wi-Fi coverage
- Protect AP, antennas, cabling, and switch from weather, spilling liquids, and tampering
- Virtually transparent to wireless signal
- Large enough for most vendor’s APs, dipole or panel antennas, small network switch, media converter and PoE injector
- Available in two styles, ten colors and custom heights
Technical Specifications
- Design: Cylindrical polyethylene plastic Wi-Fi bollard. Designed to protect APs and antennas in outdoor public spaces. Designed for permanent or temporary low voltage installations. Fiberglass interior equipment stand for mounting APs and antennas minimizes impact on wireless signals
- Performance: Designed to protect equipment from tampering, spilling liquids and weather. NEMA 3R performance for indoor/ outdoor environments. Polyethylene plastic bollard is virtually transparent to wireless signals
- Anchors to pre-installed concrete pedestal. Cabling is conducted through conduit in pedestal. Or, temporary anchorage with ground or asphalt screws (not included)
- Includes anchor base, equipment stand, hardware to fasten APs and antennas. Tamper resistant hardware
- Temperature Range for Bollard: -40°F (-40°C) to 115°F (46°C). Note that internal temperature will be higher than ambient temperature because of solar loading and equipment heat dissipation. In locations subject to significant solar loading, consider recommending lighter colored bollards (white, light grey) to minimize solar heating, and consequential impact on internal equipment operation.
- Construction: nominally 0.25 in. thick, UV and cleaning chemical resistant UL-94HB Polyethylene plastic. Zinc coated, 0.25 in. thick steel anchor base. Fiberglass equipment mounting stand
- Available in two styles: Beveled top or lighthouse top
- Available in ten standard colors
- Available in custom heights in 1" (25 mm) increments from 36" (914 mm) to standard height
- Custom colors may be available. Customer must provide color designator.
- Contact Oberon to configure a custom height or color
Product Includes:
- (1) Polyethylene Bollard
- (1) 1.25 in. Fiberglass Equipment Pole
- (1) 1.25 in. Pole Fitting
- (1) AP Mounting Plate
- (1) Right Angle Bracket
- (3) 10-32 x 7/16 in. Flat head screw
- (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
- (4) 1/4-20 x 3/4 in. Pan Head Screw
- (4) 1/4-20 x 3/4 in. Pin in Hex Tamper Resistant Screw
- (1) 5/32 in. Pin in Hex Bit
- (4) Snap-on Round Cap for 1/4 in. Screw
- (1) Wi-Fi Decal
- (1) Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Fortinet
- Juniper
- Extreme
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista O-235
- Arista O-235E
- Aruba AP-518
- Aruba AP-565
- Aruba AP-567
- Aruba AP-574
- Aruba AP-575
- Aruba AP-577
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco C9124AXE
- Cisco CW9163E
- Cisco IW9165D
- Extreme AP360i
- Extreme AP360e
- Extreme AP460i
- Extreme AP460e
- Fortinet FAP-432F
- Fortinet FAP-432G
- Juniper AP64
- Meraki MR78
- Meraki MR86
- Ruckus T350d
- Ruckus T350se
- Ruckus T750
- Ruckus T750SE
- Ruckus T670
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-MESH
- Ubiquiti UAP-U7-OUTDOOR
Product Information
Frequently Bought Together

Oberon Wireless Enclosure Accessories
88-303X-TEMPLATE

Oberon Wireless Enclosure Accessories
39-303X-FOOTING-KIT

Oberon Wireless Enclosure Accessories
39-3032-WORKBOX