
Cart
Loading...
Loading... 38-47-LTDOME

Retrofit Door for Model 1047 Ceiling Enclosure, Translucent Polycarbonate Plastic Dome Door
MSRP $195.00
| Door Style | Translucent Clear Dome |
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 18.6" (472 mm) |
| Width | 18.5" (470 mm) |
| Depth | 0.6" (15 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel,Plastic |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 5.5 lb (2.49 kg) |
Product Description
Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1047 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the section below. The dome door is designed for general use. Contact Oberon for other AP-specific doors.
Key Features and Benefits
- Easily replace door to migrate to a new AP or antenna
- Attractive, textured, powder-coat finish matches many ceilings
- AP-Specific options have a cutout for a specific access point
- Dome models have a plastic dome door and a universal internal mounting plate with Cisco and Aruba mounting holes and an integrated T-bar.
Technical Specifications
- Design: Locking, removable quick release door for Oberon Model 1047 ceiling enclosures for APs
- Construction: White powder-coated steel door; metal AP bracket, plastic dome (in DOME models)
- Size: 18.3 x 18.3 x 0.5 in. (465 x 465 x 13 mm)
Measurements (Maximum values*): - Door Width: 18.3 in. (465 mm)
- Door Length: 18.3 in. (465 mm)
- Door Depth: 0.5 in. (13 mm)
- Dome Width: 13 in. (330 mm)
- Dome Length: 13 in. (330 mm)
- Dome Depth: 1.95 in. (50 mm)
- Item Weight: 2.0 lbs. (0.9 kg)
- Shipping Weight: 3.0 lbs. (1.4 kg)
Product Includes:
- (1) Interchangeable door
- (1) Swing down universal AP mounting plate (in DOME models)
- (2) Keys for lock
- Access point attachment hardware
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-400
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-725
- Aruba AP-735
- Aruba AP-745
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP510C
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP4020
- Extreme AP5020
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR57
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7