Cart
Loading...
Loading... 38-1074-06-SCDOME
Retrofit Door for Model 1074-06 Ceiling Enclosures, Vented White Plastic Dome Door
MSRP $495.00
| Door Style | Opaque White Dome |
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 0.76" (19 mm) |
| Width | 22.5" (571 mm) |
| Depth | 22.4" (568 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
