Cart

Loading...
Loading...

Cart

Loading...
Loading...

38-1074-ANTMNT

Retrofit Door for Model 1074 Ceiling Enclosures, Antenna Mounting Door

MSRP $165.00
Door StyleAntenna Face
Access Point VendorAntenna
Access Point ModelAntenna with 1" Center Post, Antenna, Various
Height0.76" (19 mm)
Width22.5" (571 mm)
Depth22.4" (568 mm)
CertificationsROHS
Country Of OriginUS
MaterialAluminum,Steel
BABA CompliantYes
ColorWhite
Product Description

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1074.

Key Features and Benefits
  • Easily replace door to migrate to a new AP or antenna
Technical Specifications
  • Design: Locking, removable quick release door for Oberon Model 1075 ceiling enclosures for APs
  • Construction: White powder-coated steel door; white plastic opaque dome
  • Door Size: 22.5 x 22.4 x .76 in. (571 x 568 x 19 mm)
  • Dome Size: 20 x 20 x 2 in. (508 mm x 508 mm x 50 mm)
  • Support APs up to 4"H x 19"W x 19"D (101 mm x 482 mm x 482 mm)
Product Includes:
  • (1) Interchangeable door
  • (1) Swing down universal AP mounting plate (in SCDOME models)
  • (2) Keys for lock
  • Access point attachment hardware
  • Installation instructions
Access Point Vendor
  • Antenna
Access Point Model
  • Antenna with 1" Center Post
  • Antenna
  • Various