Cart
Loading...
Loading... 38-1074-CELAP20
Retrofit Door for Model 1074 Ceiling Enclosures, Celona AP20
MSRP $195.00
| Door Style | AP-Specific |
| Access Point Vendor | Celona |
| Access Point Model | Celona AP 20 |
| Height | 0.76" (19 mm) |
| Width | 22.5" (571 mm) |
| Depth | 22.4" (568 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
