Cart

Loading...
Loading...

Cart

Loading...
Loading...

38-1075-ANTMNT

Retrofit Door for Model 1075 Ceiling Enclosures, Antenna Mount

MSRP $110.00
Door StyleAntenna Face
Access Point VendorAntenna
Access Point ModelAntenna with 1" Center Post, Antenna, Various
Height0.8" (20 mm)
Width14" (356 mm)
Depth14" (356 mm)
CertificationsROHS
Country Of OriginUS
MaterialSteel
BABA CompliantYes
ColorWhite
Shipping Weight4 lb (1.81 kg)
Product Description

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1075.

Key Features and Benefits
  • Easily replace door to migrate to a new AP or antenna
Technical Specifications
  • Design: Locking, removable quick release door for Oberon Model 1075 ceiling enclosures for APs
  • Construction: White powder-coated steel door; white plastic opaque dome
  • Door Size: 14.1 x 14.1 x 3.0 in. (356 x 356 x 76 mm)
  • Dome Size: 11 x 11 x 2.2 in. (279 mm x 279 mm x 55 mm)
  • Support APs up to 3"H x 10.4"W x 10.4"D (76 mm x 264 mm x 264 mm)
Product Includes:
  • (1) Interchangeable door
  • (1) Swing down universal AP mounting plate (in DOME models)
  • (2) Keys for lock
  • Access point attachment hardware
  • Installation instructions
Access Point Vendor
  • Antenna
Access Point Model
  • Antenna with 1" Center Post
  • Antenna
  • Various