Cart
Loading...
Loading... 38-1075-EXAP4020
Retrofit Door for Model 1075 Ceiling Enclosures, Extreme AP4020 Access Point
MSRP $140.00
| Door Style | AP-Specific |
| Access Point Vendor | Extreme |
| Access Point Model | Extreme AP4020 |
| Height | 0.8" (20 mm) |
| Width | 14" (356 mm) |
| Depth | 14" (356 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 4 LB (1.81 kg) |
