Cart
Loading...
Loading... 37-1007-JNAP47
Retrofit Trim for Oberon Model 1007 Right-Angle Bracket, HPE Juniper AP47
MSRP $115.00
| Trim Style | AP-Specific |
| Access Point Vendor | Juniper |
| Access Point Model | Juniper AP47 |
| Height | 2" (343 mm) |
| Width | 13.5" (343 mm) |
| Depth | 13.5" (51 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 3 LB (1.36 kg) |
