
Cart
1024-18137-C

Low Profile NEMA 4X Plastic Wi-Fi Access Point Enclosure with Hinged Clear Door, 19.2"H x 14.7"W x 7.9"D (488 mm x 374 mm x 201 mm), Light Gray
| Door Style | Clear |
| Height | 19.2" (488 mm) |
| Width | 14.7" (373 mm) |
| Depth | 7.9" (201 mm) |
| Color | Light Gray |
| Certifications | NEMA, ROHS |
| Country Of Origin | KR |
| Material | PC-PBT,ABS |
| BABA Compliant | No |
| Shipping Weight | 8 lb (3.63 kg) |
Product Description
This low-profile NEMA 4X Oberon® Skybar™ Environmental Enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior panel for attaching APs. Enclosure is paintable.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Key Features and Benefits
- Designed for protecting leading vendors’ enterprise APs and DAS remotes, inside and outside
- Hinged cover, latchable, lockable
- Three sizes available with opaque or clear covers
Technical Specifications
- Design: Polycarbonate NEMA AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Large enough for APs with external dipole antennas. Hinged, lockable door
- Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70°C. Paintable
- Hinged, gasketed door with hasps for padlock
- Internal plastic universal mounting panel
- Construction: UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Base & Latches, UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Cover (For -00 SKUs Only), UL 94V-0 Clear Polycarbonate Enclosure Cover (For -C SKUs Only), UL 94-HB Light Gray ABS Plastic Universal Mounting Panel, 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.047 in. Stainless Steel Mounting Brackets
- AP max. operating temperature should be de-rated by 9°C inside the enclosure, when solar loading is not present
- For outdoor installation, the 1024 is a very light grey to reduce solar loading. Painting the 1024 a darker color will increase solar loading. Avoid mounting the 1024 where it is directly exposed to the sun
Product Includes:
- (1) Enclosure
- (1) Universal Mounting Panel
- (1) T-Bar Bracket (not included in 1024-31237 and 1024-31237-C)
- (4) Mounting Brackets
- (8) M5 x 10 mm Phillips Pan Head Screws
- (4) #6 x 5/16 in. Flat Head Thread-Forming Screws
- (4) #6 x 5/16 in. Pan Head Thread-Forming Screws
- Installation Instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista O-235
- Arista C-250
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-460
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-565
- Aruba AP-567
- Aruba AP-577
- Aruba AP-587
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-735
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco IW9167IH-AP
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP360i
- Extreme AP410i
- Extreme AP410C
- Extreme AP460i
- Extreme AP460C
- Extreme AP460S6C
- Extreme AP460S12C
- Extreme AP505i
- Extreme AP510i
- Extreme AP510C
- Extreme AP560i
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP5050U
- Extreme AP5020
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR44
- Meraki MR46
- Meraki MR56
- Meraki MR57
- Meraki MR78
- Ruckus R350
- Ruckus T350c
- Ruckus T350d
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus T750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus T670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7