
Cart
1026-242410-C

24 in. NEMA 4X Polycarbonate Wi-Fi Access Point Enclosure with Hinged Clear Door
| Door Style | Clear |
| Height | 25.4" (645 mm) |
| Width | 25.4" (645 mm) |
| Depth | 11.3" (287 mm) |
| Color | Gray |
| Certifications | NEMA, ROHS, UL-USCA |
| Country Of Origin | US |
| Material | Polycarbonate |
| BABA Compliant | Yes |
| Shipping Weight | 9.5 lb (4.31 kg) |
Product Description
Oberon® Skybar™ Environmental Enclosures 1026 protects access points (APs) with internal or external antennas from all vendors in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from falling water, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior ABS panel for attaching APs.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Key Features and Benefits
- NEMA 4X AP enclosure for indoor and outdoor applications such as stadiums and public hotspots
- UV-stabilized for exposure to direct sunlight
- Virtually transparent to wireless signals
- Universal mounting plate allows easy installation of most vendors’ APs
- Cover is hinged; cover can be latched and locked with padlock (not included)
Technical Specifications
- Design: Polycarbonate AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Opaque or clear, fully hinged, lockable door
- Performance: Designed to NEMA 4X specifications for indoor/outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -20 to 240°F. Paintable
- Fully hinged, gasketed door with hasps for padlock
- Internal plastic universal mounting panel
- Construction: UL94-5VA Light Gray Polycarbonate Plastic Enclosure Base, UL94-5VA Light Gray Polycarbonate Plastic Enclosure Door (For -00 SKUs Only), UL94-V0 Tinted Clear Polycarbonate Plastic Enclosure Door (For -C SKUs Only), UL94-5VA Black ABS Plastic Internal Mounting Plate, UL94-5VA Light Gray Polycarbonate Plastic Mounting Feet
- Specify opaque grey door as -00 or tinted clear door as -C. See ordering guide below
- For outdoor installation, the 1026 is very light grey to reduce solar loading. Painting the 1026 a darker color will increase solar loading. Avoid mounting the 1026 where it is directly exposed to the sun
Product Includes:
- (1) Enclosure
- (1) Internal Mounting Plate
- (4) Mounting Feet (For All SKUs Except -242410 and -18164)
- (4) 1/4-20 x 1/2 in. Mounting Feet Screws (For All SKUs Except -242410 amd -18164)
- (4) #10 x 3/8 in. Mounting Plate Screws
- (4) #10 x 5/8 in. Lid Screws
- (4) #10 Washers
- (4) Small Hole Covers
- (1) Large Hole Cover
- Installation Instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista O-235
- Aruba AP-565
- Aruba AP-567
- Aruba AP-577
- Aruba AP-587
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco IW9167IH-AP
- Extreme AP360i
- Extreme AP460i
- Extreme AP460C
- Extreme AP460S6C
- Extreme AP460S12C
- Extreme AP560i
- Extreme AP560h
- Extreme AP5050D
- Extreme AP5050U
- Meraki MR78
- Ruckus T350c
- Ruckus T350d
- Ruckus T750
- Ruckus T670