



Cart
1047-JNAP45-T




Locking Suspended Ceiling Tile Wi-Fi Access Point Enclosure, 3"H x 18.5"W x 18.5"D (76 mm x 470 mm x 470 mm) Back Box, Juniper AP45 or AP34 Access Point Door, Tegular Style Flange
| Door Style | AP-Specific |
| Access Point Vendor | Juniper |
| Access Point Model | Juniper AP45 |
| Ceiling Tile Size | 2 ft. x 2 ft. |
| Ceiling Tile Type | Tegular for Recessed Grid |
| Height | 23.75" (603 mm) |
| Width | 23.75" (604 mm) |
| Depth | 3" (76 mm) |
| Certifications | HCAI, ROHS, UL-USCA |
| Country Of Origin | US |
| Material | Aluminum,Steel |
| BABA Compliant | Yes |
| Color | White |
Product Description
Oberon® Wi-Tile® Ceiling Enclosures 1047; Locking Suspended Ceiling Tile Access Point Enclosures – Economical, locking, suspended ceiling Wi-Tile enclosure mounts and secures Wi-Fi APs flush to the ceiling. This metal enclosure replaces a standard ceiling tile, and it's larger back-box is suitable for larger APs and antennas. APs are mounted in the door, or inside the enclosure in models with the ABS or frosted polycarbonate plastic dome. The interchangeable door simplifies AP and antenna moves, adds, and changes.
Model 1047 is recommended for new installations to accommodate larger 6GHz-capable Wi-Fi 6E and 7 APs.
Three styles are available to match the ceiling grid type and size:
- 1047-XXXX: Lay-in flange for standard flush grid ceilings
- 1047-XXXX-T: Tegular flange for recessed grid ceilings
- 1047-XXXX-600MM: 600mm flange for European metric ceiling grids
Key Features and Benefits
- Secure APs and Network Connections - Large back-box designed for securing most vendors’ enterprise Wi-Fi, DAS and Small Cell APs
- Optimal Wireless Coverage – Mounts AP parallel to the ceiling, revealing only the antenna face of the AP for optimal wireless coverage
- Use in Plenum Spaces – Metal backbox and included firestop grommet for cable egress meets code requirements for enclosures in plenum spaces
- Simplify Service – Access the AP and network connections without disturbing surrounding ceiling tiles
- Address ICRA Concerns in Healthcare - Enclosure back-box is an effective dust barrier to simplify healthcare ICRA procedure compliance
- Easy to Upgrade – Large backbox and interchangeable door permits simple migration to new APs and antennas
- Attractive Finish - Attractive, textured, powder-coat finish matches many ceilings
Technical Specifications
- Design: Economical ceiling tile enclosure designed for APs with integrated antennas. Fits into standard U.S. or European ceiling grid. (see Oberon’s Model 1047 configuration guide)
- Performance: UL listed for low voltage applications. Designed to meet NEC300-22 and 300-23 for plenum installations. HCAI approved, OPM-0110. De-rate AP operating temperature range by 6°C when mounted in enclosure.
- Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance.
- De-rate AP operating temperature range by 6°C when mounted in enclosure
- Locking, quick release interchangeable door for migration to other APs. Large door permits migration to large APs and domes
- Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
- 1 in. trade size knockouts in four walls
- Construction: 16 Ga aluminum back-box All versions: 20 Ga white, powder-coated steel flange, 18 Ga steel door.
- Plastic domes are virtually transparent to wireless signals
- Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
- Maximum weight inside enclosure is 25 lbs.
- Size: 23.75 x 23.75 x 3.05 in, Back-box is 18.5 x 18.5 x 3 in.
Product Includes:
- (1) Enclosure and Interchangeable Door
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (4) Hanger Wires
- (2) Keys for Lock
- Access Point Attachment Hardware
Access Point Vendor
- Juniper
Access Point Model
- Juniper AP45