CPI’s OCP Open Rack V3 (ORV3)
Chatsworth Products (CPI) offers customizable Open Rack V3 (ORV3) racks for AI, HPC, and hyperscale data centers, including a high-power rack (HPR) version.

Key Benefits
Choose from customizable 44OU and 48OU ORV3 racks, including a high-power rack (HPR) option. Supports 21-inch OCP and 19-inch EIA equipment.
Support high-density Open Rack deployments with compatible 48V DC power shelves from 18 kW to 33 kW and busbars from 350A to 2500A, with factory installation available upon request.
CPI manufactures BABA-compliant ORV3 rack frames in the U.S., backed by domestic engineering and support. Compliance varies by accessory.
A Customizable Platform for Open Rack Deployments
CPI’s OCP Open Rack V3 (ORV3) platform provides an OCP-compliant frame architecture that can be configured around specific equipment and power requirements while drawing on CPI's broader expertise in data center physical infrastructure.
- Rack configurations: Available in 44OU and 48OU, including a high-power rack (HPR) version configured with a factory-installed rear extension, ballast, and vertical containment.
- Equipment compatibility: Native 21-inch OCP equipment support with 19-inch EIA compatibility.
- Power distribution: OCP-standard 48V DC architecture with compatible power shelves (18–33 kW) and busbars (350–2500 A), including factory-installed busbar options available upon request.
- Cable management: Integrated cable routing and management capabilities.
- Containment: Top-of-rack containment (TORC) and bottom-of-rack containment (BORC) accessories.
CPI's engineering team can help customers evaluate configurations and integration requirements for their deployments.

Planning an Open Rack Deployment?
CPI can help determine the ORV3 configuration and supporting infrastructure that best align with your equipment, power, and deployment requirements.