Cart
Loading...
Loading... 65019-701
21" to 19" EIA Adapter Brackets for Open Rack V3 (ORV3); 1.8"H x 1.9"W x 6.6"D (45.8 mm x 48.3 mm x 167.7 mm); 1U; Black; Pair
MSRP $86.54
| Height | 1.8" (45.8 mm) 1U |
| Color | Black |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 3.9" (99.1 MM) |
| Ship Length/Depth | 8.8" (224 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 2.9 LB (1.4 KG) |
