Cart
Loading...
Loading... 65019-703
21" to 19" EIA Adapter Brackets for Open Rack V3 (ORV3); 5.4"H x 1.9"W x 6.6"D (137.2 mm x 48.3 mm x 167.7 mm); 3U; Black; Pair
MSRP $106.22
| Height | 5.4" (137.2 mm) 3U |
| Color | Black |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 7.4" (188 MM) |
| Ship Length/Depth | 8.8" (224 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 4.6 LB (2.1 KG) |
