Cart
Loading...
Loading... 65019-704
21" to 19" EIA Adapter Brackets for Open Rack V3 (ORV3); 7.2"H x 1.9"W x 6.6"D (182.9 mm x 48.3 mm x 167.7 mm); 4U; Black; Pair
MSRP $116.84
| Height | 7.2" (182.9 mm) 4U |
| Color | Black |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 9.2" (233.7 MM) |
| Ship Length/Depth | 8.8" (224 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 5.4 LB (2.5 KG) |
