Cart
Loading...
Loading... 65019-E05
21" to 19" EIA Adapter Brackets for Open Rack V3 (ORV3); 8.9"H x 1.9"W x 6.6"D (226.1 mm x 48.3 mm x 167.7 mm); 5U; Glacier White; Pair
MSRP $128.52
| Height | 8.9" (226.1 mm) 5U |
| Color | Glacier White |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 10.9" (276.9 MM) |
| Ship Length/Depth | 8.8" (224 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 6.2 LB (2.9 KG) |
