Cart
Loading...
Loading... 65019-E23
21" to 19" EIA Adapter Brackets for Open Rack V3 (ORV3); 41.6"H x 1.9"W x 6.6"D (1056.7 mm x 48.3 mm x 167.7 mm); 23U; Glacier White; Pair
MSRP $385.99
| Height | 41.6" (1056.7 mm) 23U |
| Color | Glacier White |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 44" (1117.6 MM) |
| Ship Length/Depth | 8.8" (224 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 22.2 LB (10.1 KG) |
