Cart

Loading...
Loading...

Cart

Loading...
Loading...

13084-123

Lockable Storage Drawer; 4U x 23"W x 20"D (510 mm); Gray

MSRP $848.84
Width23" (584 mm)
Height5.3" (133 mm) 4U
ColorGray
Depth20.5" (521 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width23" (58 cm)
Ship Length/Depth58" (1473 mm)
Ship Height9" (23 cm)
Shipping Weight25 LB (11.34 kg)
Product Description

Lockable Storage Drawer is available for 19”W or 23”W racks and cabinets. It includes attachment brackets that allow center mounting on two-post racks with 3” or 6”D (80 mm or 150 mm) equipment channels, or front and rear attachment to four-post racks and cabinet systems with mounting rails that are adjusted between 24” and 39”D (610 mm and 990 mm).

Key Features and Benefits
  • Attaches to any CPI freestanding 19”W or 23”W rack or cabinet system
  • Available in three heights: 2U, 3U and 4U
  • Features 20”D (510 mm) lockable drawer that extends full depth for easy access to stored equipment
  • Redesigned to allow for stackable units
  • Supports a 100 lb (45.4 kg) load (drawer and top surface combined)