Cart
Loading...
Loading... 65010-E11
Open Rack V3 High Power (ORV3 HPR); 90.2"H x 23.62"W x 47.24"D (2291.1 mm x 600.0 mm x 1199.9 mm) With 5.2" (132 mm) Extension; With Ballast; With Vertical Containment; 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White
MSRP $7,289.60
| Height | 90.2" (2291.1 mm) 44OpenU |
| Color | Glacier White |
| Width | 23.62" (600 mm) |
| Depth | 47.24" (1199.9 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 30" (762 MM) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 98" (2489.2 MM) |
| Shipping Weight | 615 LB (279 KG) |
