Cart
Loading...
Loading... 65010-E02
Open Rack V3 (ORV3); 97.8"H x 23.62"W x 42.04"D (2484.2 mm x 600.0 mm x 1067.9 mm); 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White
MSRP $4,134.57
| Height | 97.8" (2484.2 mm) 48OpenU |
| Depth | 42.04" (1067.9 mm) |
| Color | Glacier White |
| Width | 23.62" (600 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 30" (762 MM) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 105" (2667 MM) |
| Shipping Weight | 390 LB (177 KG) |















