Cart
Loading...
Loading... 11431-703
J-Bolt; Hook; 3-1/4"; 5/16; Black
MSRP $5.10
| Type | |
| Nominal Size | 5/16-18 |
| Length |
| Height | 0.25" (6.35 mm) |
| Width | 0.2" (5 mm) |
| Depth | 3.3" (83 mm) |
| Country Of Origin | CN |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |