Cart
Loading...
Loading... 14300-106
Adjustable Cable Runway; 1.5" H x 6" W x 119.5" L (38 mm x 152 mm x 3035 mm); Gray
MSRP $226.75
| Width | 6" (152 mm) |
| Color | Gray |
| Height | 1.5" (38 mm) |
| Depth | 119.5" (3035 mm) |
| Certifications | UL-USCA |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 305" (7747 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 17.52 LB (7.95 kg) |

















