Cart

Loading...
Loading...

Cart

Loading...
Loading...

37084-G02

RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket; 2" (51 mm) H x 2" (51 mm) W x 17" (432 mm) D; Hammer Gray (RAL 7035)

MSRP $137.16
Enclosure Depth24" (610 mm)
ColorHammer Gray
Height1.8" (45 mm)
Width1.8" (46 mm)
Depth16.5" (419 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height4" (10 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

Front to Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the cabinet, preventing cabling from invading the U space below the cable run.

Key Features and Benefits
  • Attaches to the frame to provide a dedicated front to rear pathway
  • Includes: Trough and installation hardware
  • Material: Steel bracket