Cart
Loading...
Loading... 37787-C06
RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 94.5" (2400 mm) H x 4.1" (103.9 mm) W; Black
MSRP $339.95
| Height | 90.9" (2309 mm) |
| Color | Black |
| Width | 4.9" (124 mm) |
| Depth | 2.5" (64 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8.9" (23 cm) |
| Ship Length/Depth | 241" (6121 mm) |
| Ship Height | 5.5" (14 cm) |
| Shipping Weight | 17 LB (7.71 kg) |
