Cart

Loading...
Loading...

Cart

Loading...
Loading...

37809-G01

RMR Modular Enclosure Half-Height Dual PDU Bracket; 47.2" (1200 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)

MSRP $175.44
Height46.6" (1184 mm)
ColorHammer Gray
Width1.3" (33 mm)
Depth4.8" (122 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.8" (20 cm)
Ship Length/Depth129" (3277 mm)
Ship Height4.3" (11 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
  • Includes: Brackets, installation hardware