Cart
Loading...
Loading... 50130-703
ExpandaRack for Universal Rack; 7'H (2.1 m) x 19"W x 29"D (740 mm); Black
MSRP $1,068.55
| Type | For Use With Universal Rack |
| Height | 7' (2.1 m) 45U |
| Color | Black |
| Width | 19" (483 mm) |
| Depth | 29" (740 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 46 LB (20.87 kg) |