Cart

Loading...
Loading...

Cart

Loading...
Loading...

41021-502

Base Angle; For 23" Universal Rack; Clear

MSRP $231.01
Width23" (584 mm)
ColorClear
Depth6" (152 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width18" (46 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight12 LB (5.44 kg)
Product Description

Replacement base angle for two-post Universal Racks.

Key Features and Benefits
  • Material is aluminum extrusion 3-1/2" x 6" 3/8" (89 mm x 150 mm x 9.53)
  • Sold individually