Cart

Loading...
Loading...

Cart

Loading...
Loading...

11564-523

Large Horizontal Ring Panel; for 23" Rack; with Seven 2.8"H (71 mm) x 6"W (150 mm) Heavy Duty Aluminum Rings; Clear

MSRP $269.88
Width23" (584.2 mm)
ColorClear
Height3.47" (88.1 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth64" (1626 mm)
Ship Height5" (13 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

Used to organize horizontal cable runs. Our rack mounted ring panel is big enough to handle most cable management jobs. Large 6" wide x 2.8" high heavy duty aluminum rings with rounded edges protect cable sheaths and will not bind during installation. Rings are bolted onto panels so they can be added or removed as needed. Panels come pre-assembled with seven equally spaced rings.

Key Features and Benefits
  • 2.8”H x 6”W (71 mm x 150 mm) heavy duty aluminum rings
  • Rings can be added or removed as needed
  • Installation hardware not included
  • Shipping weight approximately 5 lb (2.3 kg)