Cart
Loading...
Loading... 11752-123
Rack Cabling Manager; 1U Panel; 1.6" (41 mm) x 1.3"D (33 mm) Ring Size; for 23"Rack; Gray
MSRP $130.68
| Width | 23" (584.2 mm) |
| Height | 1.72" (43.7 m) 1U |
| Color | Gray |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 2 LB (0.91 kg) |