Cart
Loading...
Loading... 11753-719
Rack Cabling Manager; 2U Panel; 3" (80 mm) x 1.6"D (41 mm) Ring Size; for 19"Rack; Black
MSRP $140.79
| Width | 19" (482.6 mm) |
| Height | 3.47" (88.1 m) 2U |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 2 LB (0.91 kg) |