Cart

Loading...
Loading...

Cart

Loading...
Loading...

12183-E19

Upper Tray; For 19" Rack; 3.5"D (89 mm); Glacier White

MSRP $237.61
Width19" (483 mm)
ColorGlacier White
Depth3.5" (89 mm)
Height2.22" (56.4 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width5" (13 cm)
Ship Length/Depth64" (1626 mm)
Ship Height5" (13 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

The Upper Jumper Trays aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.

Key Features and Benefits
  • Provides 1-1/2” (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
  • Telescopes to adjust cable entry or exit position
  • Mounts on 19” or 23” rack; may also be wall-mounted
  • Strong lightweight aluminum construction