Cart
Loading...
Loading... 30161-708
CCS Combination Cabling Section; 9'H (2.7 m) x 3.65"W (92.7 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Black
MSRP $1,120.28
| Use With | 58U Rack |
| Width | 3.7" (93 mm) |
| Height | 9' (2.7 m) |
| Type | For 3"D (80 mm) Racks |
| Color | Black |
| Depth | 12.2" (311 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 284" (7214 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 38 LB (17.24 kg) |