Cart
Loading...
Loading... 30162-701
CCS Combination Cabling Section; 6'H (1.8 m) x 6"W (150 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Black
MSRP $863.33
| Use With | 38U Rack |
| Width | 6" (152 mm) |
| Height | 6' (1.8 m) |
| Type | For 3"D (80 mm) Racks |
| Color | Black |
| Depth | 12.2" (311 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 15" (38 cm) |
| Ship Length/Depth | 198" (5029 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 30 LB (13.61 kg) |