Cart
Loading...
Loading... 30162-705
CCS Combination Cabling Section; 7.6'H (2.3 m) x 6"W (150 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Black
MSRP $943.48
| Use With | 48U Rack |
| Width | 6" (152 mm) |
| Height | 7.5' (2.3 m) |
| Type | For 3"D (80 mm) Racks |
| Color | Black |
| Depth | 12.2" (311 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 239" (6071 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 37 LB (16.78 kg) |