Cart
Loading...
Loading... 30164-E03
CCS Combination Cabling Section; 7'H (2.1 m) x 3.65"W (92.7 mm) x 14.61"D (371 mm); 6"D (150 mm) Racks; Glacier White
MSRP $996.90
| Use With | 45U Rack |
| Width | 3.7" (93 mm) |
| Height | 7' (2 m) |
| Type | For 6"D (150 mm) Racks |
| Color | Glacier White |
| Depth | 14.6" (371 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 30 LB (13.61 kg) |