Cart
Loading...
Loading... 30164-E05
CCS Combination Cabling Section; 7.6'H (2.3 m) x 3.65"W (92.7 mm) x 14.61"D (371 mm); 6"D (150 mm) Racks; Glacier White
MSRP $1,056.75
| Use With | 48U Rack |
| Width | 3.7" (93 mm) |
| Height | 7.5' (2.3 m) |
| Type | For 6"D (150 mm) Racks |
| Color | Glacier White |
| Depth | 14.6" (371 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 36 LB (16.33 kg) |