Cart
Loading...
Loading... 11729-715
Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6"W (150 mm) x 12.75"D (323.9 mm); Black
MSRP $906.15
| Use With | 51U Rack |
| Height | 8' (2.4 m) |
| Color | Black |
| Width | 6" (150 mm) |
| Depth | 12.75" (323.9 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 254" (6452 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 32 LB (14.52 kg) |