Cart

Loading...
Loading...

Cart

Loading...
Loading...

40095-E03

MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 6"W (150 mm) x 21.23"D (539.2 mm); Glacier White

MSRP $1,672.46
Use With45U Rack
Width6" (152 mm)
Height7' (2.1 m)
ColorGlacier White
Depth21.2" (539 mm)
BABA CompliantYes
Ship Width26" (66 cm)
Ship Length/Depth224" (5690 mm)
Ship Height9" (23 cm)
Shipping Weight50 LB (22.68 kg)
Product Description

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.

Key Features and Benefits
  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  • UL 94V-0 fire-rated composite materials for use in plenum areas
  • Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  • Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  • 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  • Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  • Preassembled for easy installation and a more cohesive appearance
  • CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers​