Cart
Loading...
Loading... 40097-E03
MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 12"W (300 mm) x 21.23"D (539.2 mm); Glacier White
MSRP $2,270.81
| Use With | 45U Rack |
| Width | 12" (305 mm) |
| Height | 7' (2.1 m) |
| Color | Glacier White |
| Depth | 21.2" (539 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 15" (38 cm) |
| Shipping Weight | 67 LB (30.39 kg) |