Cart
Loading...
Loading... 40097-E05
MCS - EFX Master Cabling Section Extended Fingers; 7.6'H (2.3 m) x 12"W (300 mm) x 21.23"D (539.2 mm); Glacier White
MSRP $2,407.05
| Use With | 48U Rack |
| Width | 12" (305 mm) |
| Height | 7.5' (2.3 m) |
| Color | Glacier White |
| Depth | 21.2" (539 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 239" (6071 mm) |
| Ship Height | 15" (38 cm) |
| Shipping Weight | 72 LB (32.66 kg) |