Cart
Loading...
Loading... 40092-E03
MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 6"W (150 mm) x 10.62"D (269.7 mm); Glacier White
MSRP $1,336.27
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Height | 7' (2.1 m) |
| Color | Glacier White |
| Depth | 10.6" (270 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 26 LB (11.79 kg) |