Cart
Loading...
Loading... 40092-E05
MCS - EFX Master Cabling Section Extended Fingers; 7.6'H (2.3 m) x 6"W (150 mm) x 10.62"D (269.7 mm); Glacier White
MSRP $1,416.49
| Use With | 48U Rack |
| Width | 6" (152 mm) |
| Height | 7.5' (2.3 m) |
| Color | Glacier White |
| Depth | 10.6" (270 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 15.625" (40 cm) |
| Ship Length/Depth | 234" (5944 mm) |
| Ship Height | 8.5" (22 cm) |
| Shipping Weight | 32 LB (14.52 kg) |