Cart
Loading...
Loading... 40093-515
MCS - EFX Master Cabling Section Extended Fingers; 8'H (2.4 m) x 10"W (250 mm) x 10.62"D (269.7 mm); Clear
MSRP $1,559.89
| Use With | 51U Rack |
| Width | 10" (254 mm) |
| Height | 8' (2.4 m) |
| Color | Clear |
| Depth | 10.6" (270 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 15" (38 cm) |
| Ship Length/Depth | 257" (6528 mm) |
| Ship Height | 13" (33 cm) |
| Shipping Weight | 45 LB (20.41 kg) |