Cart
Loading...
Loading... 30094-702
MCS Master Cabling Section; 6.6'H (2 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Black
MSRP $1,073.36
| Use With | 41U Rack |
| Width | 4.4" (112 mm) |
| Height | 6.5' (2 m) |
| Color | Black |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 208" (5283 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 38 LB (17.24 kg) |