Cart
Loading...
Loading... 30095-500
MCS Master Cabling Section; 5.6'H (1.7 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
MSRP $1,110.83
| Use With | 34U Rack |
| Width | 6" (152 mm) |
| Height | 5.5' (1.7 m) |
| Color | Clear |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 18" (46 cm) |
| Ship Length/Depth | 178" (4521 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 38 LB (17.24 kg) |