Cart
Loading...
Loading... 30095-505
MCS Master Cabling Section; 7.6'H (2.3 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
MSRP $1,272.98
| Use With | 48U Rack |
| Width | 6" (152 mm) |
| Height | 7.5' (2.3 m) |
| Color | Clear |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 241" (6121 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 48 LB (21.77 kg) |