Cart
Loading...
Loading... 30095-515
MCS Master Cabling Section; 8'H (2.4 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
MSRP $1,381.03
| Use With | 51U Rack |
| Width | 6" (152 mm) |
| Height | 8' (2.4 m) |
| Color | Clear |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 254" (6452 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 51 LB (23.13 kg) |