Cart
Loading...
Loading... 30095-703
MCS Master Cabling Section; 7'H (2.1 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Black
MSRP $1,200.88
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Height | 7' (2.1 m) |
| Color | Black |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 48 LB (21.77 kg) |